Download document () of 20
We make what matters work*

SRCOOLTMVENT

Fall-back ventilation system for top mount cooler. In case of cooler fault, fall back system will release air trapped inside the rack.

  • Performs in conjunction with the SRCOOL3KTP top-of-rack air conditioner
  • 1-year limited warranty (Worldwide)
  • Easy to install with included hardware and external power supply
  • Integrates with SRCOOL3KTP's remote management with no special configurations
  • Keeps rack equipment safely functioning in case of temporary cooling loss

General specifications

Product Name
Eaton Tripp Lite series SmartRack ventilation system
Catalog Number
SRCOOLTMVENT
UPC
037332267238
Product Length/Depth
11.85 in
Product Height
3.44 in
Product Width
13.75 in
Product Weight
17.2 lb
Warranty
1 year limited
Compliances
RoHS
Global Catalog
SRCOOLTMVENT
Product Type
Accessory

Product specifications

Accessory Class
Cooling accessories
Features
Flex Center
Accessory Type
Duct kit
Package Contents
External power supply (Input: 100-240V, 50/60 Hz, 1A; Output: 12V 2.5A)
Installation instructions
(6) Mounting screws
Emergency vent assembly

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.