Download document () of 20
We make what matters work*

SRCTMTFRM

Frame End Kit for Hot/Cold Aisle Containment System

General specifications

Product Name
Eaton Tripp Lite series frame end
Catalog Number
SRCTMTFRM
UPC
037332240279
Product Length/Depth
3.19 in
Product Height
95.57 in
Product Width
52.46 in
Product Weight
99.5 lb
Warranty
5 year limited
Compliances
RoHS
REACH
EIA-310-E
Global Catalog
SRCTMTFRM
Product Type
Frame end

Product specifications

Features
Flex Center
Aisle Containment System Component Type
Frame Kit
Applications
Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room
Color
Black
Rack Compatability
750 mm (Wide)
600 mm (Standard)
Package Contents
(2) Horizontal endcap mounting brackets
(4) Crossbeam connection brackets
(48) M6 external tooth lock washers
Installation guide
(2) Frame uprights
Temporary frame support bracket
(4) Vertical endcap mounting brackets
(76) M6 x 16 Phillips screws
(2) Frame crossbars
Outer aisle endcap
(2) Sliding door adjustment brackets
(8) M8 x 20 Phillips screws
(8) M8 external tooth lock washers
(4) Floor mounting brackets
Inner aisle endcap
(4) M5 x 10 Phillips screws
System Requirements
SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
SRCTMTTLBM Beam Kit
SRCTMTSDD Sliding Double-Door Kit
Product Features
Built-in Cable Management
Product Highlights
Features pre-drilled mounting holes for efficient connection to telescopic beam kit
Constructed from heavy-duty steel covered with a black powder-coated finish
5-year limited warranty (Worldwide)
Stabilizing brackets allow permanent connection to your data center’s floor
Minor assembly required using the included hardware
Supports beams and sliding doors as foundation of aisle containment system

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.