Download document () of 20
We make what matters work*

SRCTMTR600TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2

General specifications

Product Name
Eaton Tripp Lite series riser panel
Catalog Number
SRCTMTR600TL
UPC
037332214379
Product Length/Depth
1.57 in
Product Height
10.43 in
Product Width
23.9 in
Product Weight
9.92 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRCTMTR600TL
Product Type
Riser panel

Product specifications

Material
Powder Coated Steel
Features
Flex Center
Accessory Type
Cooling accessories
Aisle Containment System Component Type
Riser Panel
Applications
Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room
Color
Black
Rack Compatability
600 mm (Standard)
Package Contents
Installation guide
(2) Riser panels
(4) M6 x 12 self-tapping screws
(6) M6 washers
(2) M6 hex nuts
(2) M6 x 16 screws
System Requirements
SRCTMTCVR600 Static Roof Panel Kit
SRCTMTFRM Frame End Kit
SRCTMTTLBM Beam Kit
SRCTMTSDD Sliding Double-Door Kit
Product Highlights
Fill gap between rack cabinets and aisle containment system’s telescopic beams
5-year limited warranty (Worldwide)
Riser panels designed for standard-width 600 mm rack enclosures
Minor assembly required using the included hardware

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.