Download document () of 20
We make what matters work*

SRCTMTR750TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

Aisle Containment System Manages Airflow for More Cooling Efficiency

Upon installation in your data center or server room, the modular, easy-to-assemble Aisle Containment System contains the air in a hot aisle or cold aisle, essentially creating a room within the aisle, while still keeping the aisle accessible. No costly contractor or HVAC specialist is required to install the system, which can be expanded or adapted to meet your needs.

Get Everything You Need to Complete Your Aisle Containment System

Assorted frame kits, beam kits, sliding double-door kits, roof panel kits and adapter riser panel kits (all sold separately) are necessary to assemble a hot or cold Aisle Containment System that accommodates the dimensions of your aisle and the rack enclosures within it.

General specifications

Product Name
Eaton Tripp Lite series riser panel
Catalog Number
SRCTMTR750TL
UPC
037332240293
Product Length/Depth
1.44 in
Product Height
10.43 in
Product Width
29.8 in
Product Weight
12.125 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRCTMTR750TL
Product Type
Riser panel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton