Download document () of 20
We make what matters work*

SRCTMTTLBM

Telescopic Beam Kit for Hot/Cold Aisle Containment System

General specifications

Product Name
Eaton Tripp Lite series telescopic beam
Catalog Number
SRCTMTTLBM
UPC
037332240286
Product Length/Depth
6.14 in
Product Height
6.87 in
Product Width
95 in
Product Weight
121.2 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
REACH
Global Catalog
SRCTMTTLBM
Product Type
Telescopic beam

Product specifications

Features
Flex Center
Aisle Containment System Component Type
Beam Kit
Applications
Provide a semi-airtight seal to prevent hot and cold air from mixing within a contained aisle in your data center or server room
Color
Black
Rack Compatability
600 mm (Standard)
750 mm (Wide)
Package Contents
(8) M6 x 12 self-tapping screws
(4) Foam strips
(8) M8 washers
(2) Telescopic beams
(8) M8 x 20 Phillips screws
(28) M6 external tooth lock washers
(8) M8 x 20 hex bolts
(2) Stop rails
Installation guide
(20) M6 x 12 Phillips screws
(8) M8 external tooth lock washers
System Requirements
SRCTMTR600SH, SRCTMTR600TL, SRCTMTR750SH or SRCTMTR750TL Adapter Riser Panels
SRCTMTFRM Frame End Kit
SRCTMTCVR600 or SRCTMTCVR750 Static Roof Panel Kit
SRCTMTSDD Sliding Double-Door Kit
Product Features
Built-in Cable Management
Product Highlights
Flexible telescopic beams accommodate 8 to 12 racks (4 to 6 racks per rail)
Minor assembly required using the included hardware
Ties together frame ends, pulling racks together to form a tight seal
5-year limited warranty (Worldwide)
Installs on aisle containment system to support end frames and roof panels
Attaches end frames at either end of hot or cold aisle of rack enclosures

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.