Download document () of 20
We make what matters work*

SRDRAWER4U

SmartRack 4U Locking Rack-Mount Storage Drawer

  • Mounting hardware included for rack installation
  • 5-year limited warranty (Worldwide)
  • Locks securely with included keys to protect contents
  • Made from cold-rolled steel with black powder-coated finish
  • 4U rack-mount drawer with maximum load capacity of 50 lbs (22.7 kgs)
  • Slides smoothly out of the way into rack when not in use

General specifications

Product Name
Eaton Tripp Lite series SmartRack drawer
Catalog Number
SRDRAWER4U
UPC
037332203182
Product Length/Depth
28.9 in
Product Height
1.73 in
Product Width
19 in
Product Weight
10 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRDRAWER4U
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Rack shelves
Package contents
  • SRDRAWER4U SmartRack 4U Locking Rack-Mount Storage Drawer
  • (2) Keys
  • Rack-mounting hardware
  • Installation guide
Accessory Type
Rack Shelves

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.