Download document () of 20
We make what matters work*

SRDUCTN7009

9U Air Inlet Duct Kit - Nexus 7000-Series Switches and Tripp Lite Wide Racks

  • Features 2 tray ducts (top and bottom) and side inlet and exhaust box ducts
  • Designed to mount into extra-wide 750 mm SmartRack® racks
  • Includes all necessary mounting hardware for efficient, immediate installation
  • 5-year limited warranty (Worldwide)
  • 9U duct kit forces cool air toward switch’s rear exhaust for better airflow
  • Designed to keep your Cisco Nexus 7000-Series network switch cool

General specifications

Product Name
Eaton Tripp Lite series SmartRack duct kit
Catalog Number
SRDUCTN7009
UPC
037332196439
Product Length/Depth
37.4 in
Product Height
26.57 in
Product Width
10.43 in
Product Weight
51.8 lb
Compliances
REACH
EIA-310-E
RoHS
Global Catalog
SRDUCTN7009
Product Type
Accessory

Product specifications

Accessory Class
Cooling accessories
Accessory Type
Duct kit
Package Contents
(16) M6 x 16 screws
Exhaust box
(7) M4 screws
Inlet box
Assembly instructions
(2) Rear plates
Bottom tray
(16) M6 cup washers
Top tray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.