Download document () of 20
We make what matters work*

SRDVRLB

5U Security DVR Lockbox Enclosure

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRDVRLB
UPC
037332188229
Product Length/Depth
18.4 in
Product Height
10 in
Product Width
24.3 in
Product Weight
28.66 lb
Compliances
RoHS
Global Catalog
SRDVRLB
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
60 lb
Number of rack units
5U
Package contents
  • SRDVRLB 5U Security DVR Lockbox Enclosure
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 cup washers
  • (6) 10/32 screws
  • (6) 10/32 nuts
  • (2) Keys
  • Owner’s manual
Input Nominal Voltage
120 VAC
120V 50/60 Hz
Rack Depth
Shallow
Product Highlights
Fully assembled and ready to mount to wall, floor or table
Locks securely to help prevent damage, tampering or theft
Vertical mounting rails adjust from 1 to 16 in. deep
Maximum load capacity of 60 lbs (27.2 kgs)
5-year limited warranty (Worldwide)
Preinstalled cooling fan with filter promotes ample airflow
Rack Height
5U
Maximum Device Depth
16.25 Inch
Number Of Vertical Mounting Rails
2
Minimum Device Depth
1 in
Weight Capacity stationary
60 Pound
Input Cord Length
3 ft
Nominal Input Voltage Description
120V 50/60 Hz
Input Plug Features
NEMA 5-15P
Module Rack Type
Enclosure

Export product specification