Download document () of 20
We make what matters work*

SRFC10CAP

Toolless End Cap for Fiber Routing System, 240 mm (10 in.)

  • Easy to install with your fiber routing system with no tools needed
  • Constructed from durable but lightweight PVC plastic
  • Allows you flexibility in creating your custom fiber optic cable routing system

General specifications

Product Name
Eaton Tripp Lite series SmartRack end cap
Catalog Number
SRFC10CAP
UPC
037332240934
Product Length/Depth
0.98 in
Product Height
4.56 in
Product Width
10.63 in
Product Weight
0.406 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRFC10CAP
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • End cap, 240 mm
  • (4) T-shaped screws
  • (4) Twist nuts
  • Installation guide
Type
Endcap
System Requirements
Works with SRFC5STR48 and SRFC5STR72
Cable Management System Component Type
End Cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton