Download document () of 20
We make what matters work*

SRFC10ELBOW

Toolless Horizontal 90-Degree Elbow for Fiber Routing System, 240 mm (10 in.)

  • Allows you flexibility in creating your custom fiber optic cable routing system
  • 5-year limited warranty (Worldwide)
  • Easy to install with your fiber routing system with no tools needed
  • Requires 2 SRFC10CPL10 couplers (sold separately)
  • Constructed from durable but lightweight PVC plastic

General specifications

Product Name
Eaton Tripp Lite series SmartRack elbow
Catalog Number
SRFC10ELBOW
UPC
037332240835
Product Length/Depth
14.88 in
Product Height
4.646 in
Product Width
14.88 in
Product Weight
1.2 lb
Compliances
RoHS
EIA-310-E
Global Catalog
SRFC10ELBOW
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Horizontal 90° elbow, 240 mm
  • Installation guide
Type
Elbow
System Requirements
2 x SRFC10CPL10 couplers (sold separately)
Cable Management System Component Type
Elbow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton