Download document () of 20
We make what matters work*

SRFC4WTRFL36

Toolless Movable Waterfall Adapter Kit with 36 in. Pipe for Fiber Routing System, 130 mm

  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Constructed from durable but lightweight PVC plastic
  • Easy to install with your fiber routing system with no tools needed
  • 36 in. corrugated PVC piping feeds cables into the top of a rack

General specifications

Product Name
Eaton Tripp Lite series SmartRack waterfall
Catalog Number
SRFC4WTRFL36
UPC
037332240880
Product Length/Depth
6.3 in
Product Height
12.2 in
Product Width
9.84 in
Product Weight
1.565 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRFC4WTRFL36
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Waterfall adapter, 130 mm
  • Cover
  • (2) T-shaped screws
  • (2) Twist nuts
  • Corrugated pipe, 36 in.
  • Pipe affixer
  • Installation guide
Type
Waterfall
System Requirements
Any straight section from the SRFC family
Cable Management System Component Type
Drop Out/Waterfall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton