Download document () of 20
We make what matters work*

SRFC5CPL10

Toolless Adapter Fitting for Fiber Routing System, 120 mm to 240 mm (5 in. to 10 in.)

  • Requires SRFC5CPL5 and SRFC10CPL10 couplers
  • Constructed from durable but lightweight PVC plastic
  • 5-year limited warranty (Worldwide)
  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Easy to install with your fiber routing system with no tools needed

General specifications

Product Name
Eaton Tripp Lite series SmartRack coupler
Catalog Number
SRFC5CPL10
UPC
037332240866
Product Length/Depth
8.1 in
Product Height
4.8 in
Product Width
9.5 in
Product Weight
0.767 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRFC5CPL10
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • SRFC5CPL10 Adapter Fitting, 120 to 240 mm
  • (8) Round shank screws
  • Installation guide
Type
Coupler
System Requirements
SRFC5CPL5 and SRFC10CPL10 couplers
Cable Management System Component Type
Coupler

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton