Download document () of 20
We make what matters work*

SRFC5CPL5

Toolless Coupler for Fiber Routing System, 120 mm (5 in.)

  • Constructed from durable but lightweight PVC plastic
  • Allows you flexibility in creating your custom fiber optic cable routing system
  • 5-year limited warranty (Worldwide)
  • Easy to install with your fiber routing system with no tools needed

General specifications

Product Name
Eaton Tripp Lite series SmartRack coupler
Catalog Number
SRFC5CPL5
UPC
037332240842
Product Length/Depth
3.3 in
Product Height
4.8 in
Product Width
6.7 in
Product Weight
0.5 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRFC5CPL5
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Coupler, 120 mm
  • (8) Round shank screws
  • Installation guide
Type
Coupler
System Requirements
Requires 2 x 5 in. or 120 mm wide section from Fiber Routing System
Cable Management System Component Type
Coupler

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton