Download document () of 20
We make what matters work*

SRFC5JUNT

Toolless Horizontal 90-Degree T-Junction for Fiber Routing System, 120 mm (5 in.)

  • Easy to install with your fiber routing system with no tools needed
  • Requires 3 SRFC5CPL5 couplers (sold separately)
  • 5-year limited warranty (Worldwide)
  • Constructed from durable but lightweight PVC plastic
  • Allows you flexibility in creating your custom fiber optic cable routing system

General specifications

Product Name
Eaton Tripp Lite series SmartRack junction
Catalog Number
SRFC5JUNT
UPC
037332240989
Product Length/Depth
10.1 in
Product Height
4.645 in
Product Width
13.9 in
Product Weight
1.466 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRFC5JUNT
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Horizontal 90° T-junction, 120 mm
  • Installation guide
Type
Junction
System Requirements
3 x SRFC5CPL5 couplers (sold separately)
Cable Management System Component Type
Junction

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton