Download document () of 20
We make what matters work*

SRFC5JUNT4

Toolless Horizontal 4-Way Junction for Fiber Routing System, 120 mm (5 in.)

  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Constructed from durable but lightweight PVC plastic
  • Requires 4 SRFC5CPL5 couplers (sold separately)
  • 5-year limited warranty (Worldwide)
  • Easy to install with your fiber routing system with no tools needed

General specifications

Product Name
Eaton Tripp Lite series SmartRack junction
Catalog Number
SRFC5JUNT4
UPC
037332240965
Product Length/Depth
13.858 in
Product Height
4.645 in
Product Width
13.858 in
Product Weight
1.748 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRFC5JUNT4
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Horizontal 4-way junction, 120 mm
  • Installation guide
Type
Junction
System Requirements
4 x SRFC5CPL5 couplers (sold separately)
Cable Management System Component Type
Junction

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton