Download document () of 20
We make what matters work*

SRFC5RAMP

Toolless 45-Degree Up/Down Ramp Kit for Fiber Routing System, 120 mm (5 in.)

  • 5-year limited warranty (Worldwide)
  • Constructed from durable but lightweight PVC plastic
  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Easy to install with your fiber routing system with no tools needed
  • Requires 2 SRFC5CPL5 couplers (sold separately)

General specifications

Product Name
Eaton Tripp Lite series SmartRack ramp
Catalog Number
SRFC5RAMP
UPC
037332240941
Product Length/Depth
9 in
Product Height
6.2 in
Product Width
7.4 in
Product Weight
2.2 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRFC5RAMP
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Down elbow, 45°
  • Up elbow, 45°
  • Coupler
  • (8) Shank screws
  • Installation guide
Type
Ramp
System Requirements
2 x SRFC5CPL5 couplers (sold separately)
Cable Management System Component Type
Ramp

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton