Download document () of 20
We make what matters work*

SRFC5STR72

Toolless Straight Channel Section for Fiber Routing System, 120 x 120 x 1830 mm (5 x 5 x 72 in.)

  • Constructed from durable but lightweight PVC plastic
  • Easy to install with your fiber routing system with no tools needed
  • 5-year limited warranty (Worldwide)
  • Allows you flexibility in creating your custom fiber optic cable routing system
  • Requires SRFC5CPL5 couplers (sold separately)

General specifications

Product Name
Eaton Tripp Lite series SmartRack straight channel
Catalog Number
SRFC5STR72
UPC
037332240804
Product Length/Depth
71.999 in
Product Height
4.606 in
Product Width
6.2 in
Product Weight
9.921 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRFC5STR72
Product Type
Accessory

Product specifications

Accessory/spare part type
Cable management accessories
Color
Yellow
Package contents
  • Straight channel section, 120 x 120 x 1830 mm
  • Installation guide
Type
Channel
System Requirements
SRFC5CPL5 couplers (sold separately)
Cable Management System Component Type
Channel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton