Knowledge Search
Download document () of 20
We make what matters work*

SRFFD4224

SmartRack Fan Front Door Kit for Standard-Width 42U Rack Enclosure Cabinets - 12 120V Fans, 5-15P Plug

  • Includes 12 high-performance 120V fans pre-mounted in 3 separate door panels
  • 2-year limited warranty (Worldwide)
  • Dust filters come pre-installed in the fan door assembly’s front door to keep air clean
  • Plug-and-play operation with all necessary toolless mounting hardware included
  • Helps boost rack equipment performance by increasing airflow through the enclosure
  • Includes 3 C13 to 5-15P input cords connects to the door’s C14 power inlets

General specifications

Product Name
Eaton Tripp Lite series SmartRack cooling fan
Catalog Number
SRFFD4224
UPC
037332282545
Product Length/Depth
6.22 in
Product Height
75.28 in
Product Width
23.54 in
Product Weight
124.5 lb
Warranty
2 year limited
Compliances
EIA-310-E
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1
Global Catalog
SRFFD4224
Product Type
Cooling fan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.