Knowledge Search
Download document () of 20
We make what matters work*

SRFFD4524

SmartRack Fan Front Door Kit for Standard-Width 45U Rack Enclosure Cabinets - 16 120V Fans, 5-15P Plug

  • Helps boost rack equipment performance by increasing airflow through the enclosure
  • Plug-and-play operation with all necessary toolless mounting hardware included
  • Includes 4 C13 to 5-15P input cords connect to the door’s C14 power inlets
  • 2-year limited warranty (Worldwide)
  • Includes 16 high-performance 120V fans pre-mounted in 4 separate door panels
  • Dust filters come pre-installed in the fan door assembly’s front door to keep air clean

General specifications

Product Name
Eaton Tripp Lite series SmartRack cooling fan
Catalog Number
SRFFD4524
UPC
037332297037
Product Length/Depth
6.22 in
Product Height
80.55 in
Product Width
23.54 in
Product Weight
136.12 lb
Warranty
2 year limited
Compliances
EIA-310-E
Certifications
CSA Std. C22.2
IEC 62368-1
UL 62368-1
Global Catalog
SRFFD4524
Product Type
Cooling fan

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.