Download document () of 20
We make what matters work*

SRGP2KO

Gland Plate with three 2" knock-outs. (see document attachment for a visual)

  • 2-year limited warranty (Worldwide)
  • Polyethylene (LDPE) escutcheons protect unused ports against dust and moisture
  • Rugged gasketed cable gland plate with metal reinforcement for long life
  • Screw mounting maintains NEMA rating of SmartRack industrial enclosure
  • Features 3 two-inch (50 mm) ports for installing cable fittings or conduit

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable gland plate
Catalog Number
SRGP2KO
UPC
037332262899
Product Length/Depth
5.906 in
Product Height
0.3 in
Product Width
13.386 in
Product Weight
1 lb
Warranty
2 year limited
Compliances
RoHS
REACH
Global Catalog
SRGP2KO
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Gland plate
Package contents
  • SRGP2KO Cable Entry Plate
  • (6) M5 screws
  • Owner's manual
System Requirements
SmartRack NEMA 3R and NEMA 4 industrial enclosures
Product Features
Outdoor Use
Accessory Type
Gland Plate
Number of Ports
3
Total Number of Ports
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.