Download document () of 20
We make what matters work*

SRGP3RM

SmartRack Cable Entry Gland Plate for NEMA-Rated Enclosure Cabinets, 21-Port Membrane

  • Unused ports are protected against dust and moisture
  • 2-year limited warranty (Worldwide)
  • Membrane seals maintain NEMA rating of SmartRack industrial enclosure
  • Rugged gasketed cable gland plate with metal reinforcement for long life
  • Ideal for high-density cable installations and indoor or outdoor use
  • Features 21 ports in various cable sizes ranging from 3 mm to 27 mm

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable gland plate
Catalog Number
SRGP3RM
UPC
037332262905
Product Length/Depth
5.906 in
Product Height
1.26 in
Product Width
13.386 in
Product Weight
2 lb
Warranty
2 year limited
Compliances
REACH
RoHS
Global Catalog
SRGP3RM
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Gland plate
Package contents
  • SRGP3RM Cable Entry Plate
  • (6) M5 screws
  • Owner's manual
System Requirements
SmartRack NEMA 3R and NEMA 4 industrial enclosures
Product Features
Outdoor Use
Accessory Type
Gland Plate
Number of Ports
21
Total Number of Ports
21

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.