Download document () of 20
We make what matters work*

SRGROUNDPANELBC

SmartRack 1U ESD Grounding Panel

  • 48 in. ground wires for easy connection
  • 5-year limited warranty (Worldwide)
  • Grounding for banana-plug and alligator-clip ESD bands
  • Includes all mounting hardware
  • Compatible with EIA-standard 19 in. racks
  • Mounts to rack enclosures and open frame racks

General specifications

Product Name
Eaton Tripp Lite series SmartRack groudning plate
Catalog Number
SRGROUNDPANELBC
UPC
037332191731
Product Length/Depth
19 in
Product Height
1.72 in
Product Width
2 in
Product Weight
0.5 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRGROUNDPANELBC
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Grounding bars and panels
Package contents
  • SRGROUNDPANELBC SmartRack 1U ESD Grounding Panel
  • (2) M6 screws
  • (2) M6 cage nuts
  • (2) M6 cup washers
Accessory Type
Grounding Bars & Panels

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.