Download document () of 20
We make what matters work*

SRH482454B

SmartRack 48U Extra-Deep Standard-Width Heavy-Duty Rack Enclosure Cabinet for AI Servers - Doors and Side Panels Included, Black

  • Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
  • 2.5 mm thick steel frame includes extra welds and gussets for greater strength
  • 54 in. depth provides more space for large servers, cables and cable managers
  • Ships fully assembled for immediate deployment and equipment mounting
  • Provides physical equipment and media security needed for PCI DSS compliance
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH482454B
UPC
037332298195
Product Length/Depth
58.038 in
Product Height
90.007 in
Product Width
23.622 in
Product Weight
443 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416
Global Catalog
SRH482454B
Product Type
Heavy-duty enclosure

Product specifications

Color
Black
Material
Steel
Package contents
  • SRH482454B 48U Server Rack
  • (4) Side panels
  • (8) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual
Product Features
Locking
Pre-Installed Casters
Leveling Feet
Rack Depth
Extra deep
Rack Height
48U
Maximum Device Depth
54 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
43 in
Minimum Device Depth
4 in
Weight Capacity Rolling
3500 lb
Grounding Details
Front and rear door frames
Weight Capacity stationary
5000 Pound
Material Of Construction
Steel
Module Rack Type
Enclosure
Shipping Form Factor
Factory Assembled
Rack Style
Floor Standing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.