Knowledge Search
Download document () of 20
We make what matters work*

SRIN410106R

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 10 x 10 x 6 in., Red

  • 5-year limited warranty (Worldwide)
  • Red metal housing protects security, fire, law enforcement and other equipment
  • Includes metal and plastic backplates to accommodate a wide range of equipment
  • Comes fully assembled and ready for wall mounting using included hardware
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRIN410106R
UPC
037332283061
Product Length/Depth
6 in
Product Height
10 in
Product Width
10 in
Product Weight
17.64 lb
Warranty
5 year limited
Compliances
REACH
RoHS
NEMA 4
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
SRIN410106R
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Features
Flex Center
Color
Red
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Number of rack units
5U
Package contents
  • SRIN410106R Outdoor Industrial Enclosure
  • (4) Mounting brackets
  • (8) M6 screws
  • Information/data filing door bracket
  • Metal backplate
  • Plastic backplate
  • Gland plate (pre-installed)
  • Key
  • Installation guide
Surface finish
Powder Coating
Product Features
Built-in Cable Management
Extra Wide
Locking
Tools Necessary
Gasketed Door
Mounting Holes or Slots
Outdoor Use
Rack Depth
Shallow
Mounting Location
Wall
Pole
Rack Height
5U
Lock
Key
Mounting method
Wall
Pole
Protection Rating
Maximum Device Depth
9 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Cut-out with removeable cover
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Material Of Construction
Powder Coated Steel
Module Rack Type
Enclosure
Small Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.