Knowledge Search
Download document () of 20
We make what matters work*

SRIN412126

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 12 x 12 x 6 in., Gray

  • Comes fully assembled and ready for wall or pole mounting using included hardware
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture
  • 5-year limited warranty (Worldwide)
  • Rugged metal housing protects industrial, security, audio/video and other equipment
  • Includes metal and plastic backplates to accommodate a wide range of equipment

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRIN412126
UPC
037332282422
Product Length/Depth
6 in
Product Height
12 in
Product Width
12 in
Product Weight
17.64 lb
Warranty
5 year limited
Compliances
RoHS
REACH
NEMA 4
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
SRIN412126
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Color
Gray
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Mounting level
Swing frame
Package contents
  • SRIN412126 Industrial Locking Metal Outdoor Enclosure
  • (4) Mounting brackets
  • (8) M6 screws
  • Information/data filing door bracket
  • Metal backplate
  • Plastic backplate
  • Gland plate (pre-installed)
  • Key
  • Installation guide
Surface finish
Powder Coating
Product Features
Built-in Cable Management
Extra Wide
Locking
Mounting Holes or Slots
Gasketed Door
Outdoor Use
Industrial Grade
Tools Necessary
Rack Depth
Shallow
Mounting Location
Wall
Pole
Rack Height
6U
Lock
Key
Mounting method
Wall
Pole
Protection Rating
Maximum Device Depth
9 Inch
Cable Entry/Exit
Cut-out with removeable cover
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Material Of Construction
Powder Coated Steel
Module Rack Type
Small Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.