Knowledge Search
Download document () of 20
We make what matters work*

SRIN414146

SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 14 x 14 x 6 in., Gray

  • Rugged metal housing protects industrial, security, audio/video and other equipment
  • Includes metal and plastic backplates to accommodate a wide range of equipment
  • Comes fully assembled and ready for wall or pole mounting using included hardware
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRIN414146
UPC
037332282408
Product Length/Depth
6 in
Product Height
14 in
Product Width
14 in
Product Weight
22.05 lb
Warranty
5 year limited
Compliances
RoHS
REACH
NEMA 4
Certifications
UL Listed
CSA Std. C22.2
Global Catalog
SRIN414146
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Color
Gray
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Mounting level
Swing frame
Number of rack units
8U
Package contents
  • SRIN414146 Industrial Locking Metal Outdoor Enclosure
  • (4) Mounting brackets
  • (8) M6 screws
  • Information/data filing door bracket
  • Metal backplate
  • Plastic backplate
  • Gland plate (pre-installed)
  • Key
  • Installation guide
Surface finish
Powder Coating
Product Features
Locking
Extra Wide
Built-in Cable Management
Gasketed Door
Tools Necessary
Industrial Grade
Mounting Holes or Slots
Outdoor Use
Rack Depth
Shallow
Mounting Location
Wall
Pole
Rack Height
8U
Lock
Key
Mounting method
Wall
Pole
Protection Rating
Maximum Device Depth
9 Inch
Cable Entry/Exit
Cut-out with removeable cover
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Material Of Construction
Powder Coated Steel
Module Rack Type
Small Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.