Download document () of 20
We make what matters work*

SRLCNTRSPPT12

Ceiling Center Support Kit for 12 in. Cable Runway, Straight and 90-Degree - Hardware Included

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series cable runway
Catalog Number
SRLCNTRSPPT12
UPC
037332214584
Product Length/Depth
13.6 in
Product Height
1.4 in
Product Width
2.4 in
Product Weight
1.02 lb
Compliances
RoHS
Global Catalog
SRLCNTRSPPT12
Product Type
Cable runway

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • Center support bracket
  • Threaded rod cover
  • (2) 5/8-11 hex nuts
  • (2) 5/8 lock washers
  • (2) M8 J-bolts
  • (2) M8 lock washers
  • (2) M8 hex nuts
  • Installation guide
Cable Jacket Color
Black
System Requirements
Compatible with 12 in. (305 mm) straight and 90-degree-bend ladder sections, including SRCABLELADDER and SRL90BEND12
Product Highlights
Securely connects cable management ladders to the ceiling of your data center
Works with all 12 in. SmartRack® ladder system accessories and runways
Compatible with both 12 in. straight and 90-degree-bend ladder sections

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton