Download document () of 20
We make what matters work*

SRLVRTBRKT

Cable Runway Vertical Wall Brackets, Straight

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series cable runway
Catalog Number
SRLVRTBRKT
UPC
037332214560
Product Length/Depth
1.59 in
Product Height
1.929 in
Product Width
1.49 in
Product Weight
0.35 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRLVRTBRKT
Product Type
Cable runway

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (2) Wall brackets
  • Installation guide
Cable Jacket Color
Black
System Requirements
Compatible with straight ladder sections, including SRCABLELADDER and SRCABLELADDER18
Product Highlights
Ladders can be safely routed from the wall to outside an enclosure or open frame rack
Securely connects cable management ladders vertically to the wall of your data center
Compatible with 12 in. and 18 in. straight 1.5 x 0.375 in. (38 x 9.5 mm) cable runway
5-year limited warranty (Worldwide)
Works with SmartRack® ladder system accessories and runways
Cable Manager Form Factor
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton