Knowledge Search
Download document () of 20
We make what matters work*

SRN3RG6US

SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Hinged Back, Fan With Thermal Switch, 28 in. Depth, 6U, Gray

  • Enclosure swings away from the wall on hinge for easy back-door access
  • Internal fans with thermal switch improve airflow through the enclosure and keep equipment cool
  • Door locks securely with included keys to help prevent damage, tampering or theft
  • Enclosed, sealed metal housing protects 6U of rack equipment up to 28 in. deep
  • 5-year limited warranty (Worldwide)
  • NEMA 3R enclosure provides protection against rain, sleet, snow and other moisture

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRN3RG6US
UPC
037332277824
Product Length/Depth
32.13 in
Product Height
17.99 in
Product Width
25.17 in
Product Weight
116.2 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
REACH
NEMA 3R
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
SRN3RG6US
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Features
Flex Center
Color
Gray
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Mounting level
Swing frame
Package contents
  • SRN3RG6US Industrial Enclosure
  • (24) 10-32 screws
  • (24) M6 washers
  • (4) LDPE sheet metal plugs
  • (4) M10 foam washers
  • (2) Keys
  • Owner's manual
Surface finish
Powder Coating
Type
9 x 5.9-in/150 mm fan; PBT blades; Aluminum frame; 190/210 CFM
Input Plug Type
NEMA 5-15P
Input Nominal Voltage
120 VAC
120 VAC (80VAC ~140VAC)~ 50Hz/60Hz
Product Features
Extra Wide
Built-in Cable Management
Locking
Gasketed Door
Tools Necessary
Mounting Holes or Slots
Outdoor Use
Rack Depth
Mid
Mounting Location
Wall
Rack Height
6U
Lock
Key
Mounting method
Wall
Protection Rating
Fans (Type/Quantity)
9 x 5.9-in/150 mm fan; PBT blades; Aluminum frame; 190/210 CFM
Fan Details
NOTE: Fans only activate when the ambient temperature inside the enclosure exceeds 86°F (30°C)
Maximum Device Depth
30 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Sealed cut-out; compatible gland plates sold separately.
Factory Preset Rack Depth
20 in
Minimum Device Depth
3 in
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Input Cord Length
6 ft
Nominal Input Voltage Description
120 VAC (80VAC ~140VAC)~ 50Hz/60Hz
Material Of Construction
Powder Coated Steel
Module Rack Type
Small Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.