Knowledge Search
Download document () of 20
We make what matters work*

SRN4G12USDP

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 32 in. Depth, 12U, Gray

  • Enclosure swings away from the wall on a hinge for easy back-door access
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture
  • Door locks securely with included keys to help prevent damage, tampering or theft
  • Enclosed, sealed metal housing protects 12U of rack equipment up to 32 in. deep
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRN4G12USDP
UPC
037332277176
Product Length/Depth
34.05 in
Product Height
24.08 in
Product Width
24 in
Product Weight
131.72 lb
Warranty
5 year limited
Compliances
EIA-310-E
REACH
RoHS
NEMA 4
Certifications
UL Listed
CSA Std. C22.2
Global Catalog
SRN4G12USDP
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Color
Gray
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Mounting level
Swing frame
Package contents
  • SRN4G12USDP Industrial Enclosure
  • (48) 10-32 screws
  • (48) M6 washers
  • (4) LDPE sheet metal plugs
  • (4) M10 foam washers
  • (2) Keys
  • Owner's manual
Surface finish
Powder Coating
Product Features
Locking
Built-in Cable Management
Extra Wide
Outdoor Use
Tools Necessary
Gasketed Door
Mounting Holes or Slots
Rack Depth
Deep
Mounting Location
Wall
Rack Height
12U
Lock
Key
Mounting method
Wall
Protection Rating
Maximum Device Depth
34 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Sealed cut-out; compatible gland plates sold separately.
Factory Preset Rack Depth
20 in
Minimum Device Depth
3 in
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Material Of Construction
Powder Coated Steel
Module Rack Type
Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.