Knowledge Search
Download document () of 20
We make what matters work*

SRN4G18UHD

SmartRack Industrial Enclosure with Locks - NEMA 4, Wall Mount, Heavy-Duty Metal Construction, 32.5 in. Depth, 18U, Gray

  • Doors lock securely with included keys to help prevent damage, tampering or theft
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture
  • 5-year limited warranty (Worldwide)
  • Ships fully assembled for immediate wall-mounting with user-supplied hardware
  • Heavy-duty sealed metal housing protects 18U of rack equipment up to 32.5 in. deep

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRN4G18UHD
UPC
037332273086
Product Length/Depth
36.16 in
Product Height
35.9 in
Product Width
24 in
Product Weight
222.79 lb
Warranty
5 year limited
Compliances
EIA-310-E
REACH
RoHS
NEMA 4
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
SRN4G18UHD
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Features
Flex Center
Color
Gray
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Mounting level
Swing frame
Package contents
  • SRN4G18UHD Industrial Enclosure
  • (48) 10-32 screws
  • (48) M6 washers
  • (6) LDPE sheet metal plugs
  • (6) M10 foam washers
  • (2) Keys
  • Owner's manual
Surface finish
Powder Coating
Product Features
Extra Wide
Built-in Cable Management
Locking
Mounting Holes or Slots
Outdoor Use
Gasketed Door
Industrial Grade
Tools Necessary
Rack Depth
Mid
Mounting Location
Wall
Rack Height
18U
Lock
Key
Mounting method
Wall
Protection Rating
Maximum Device Depth
34 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Sealed cut-out; compatible gland plates sold separately.
Factory Preset Rack Depth
20 in
Minimum Device Depth
3 in
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Material Of Construction
Powder Coated Steel
Module Rack Type
Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.