Knowledge Search
Download document () of 20
We make what matters work*

SRN4G9US

SmartRack Industrial Enclosure with Lock - NEMA 4, Wall Mount, Metal Construction, Hinged Back, 28 in. Depth, 9U, Gray

  • Door locks securely with included keys to help prevent damage, tampering or theft
  • NEMA 4 enclosure provides protection against water, ice, snow and other moisture
  • 5-year limited warranty (Worldwide)
  • Enclosed, sealed metal housing protects 9U of rack equipment up to 28 in. deep
  • Enclosure swings away from the wall on hinge for easy back-door access

General specifications

Product Name
Eaton Tripp Lite series SmartRack harsh environment enclosure
Catalog Number
SRN4G9US
UPC
037332277145
Product Length/Depth
30.05 in
Product Height
18.83 in
Product Width
24 in
Product Weight
106.8 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
REACH
NEMA 4
Certifications
CSA Std. C22.2
UL Listed
Global Catalog
SRN4G9US
Product Type
Harsh environment enclosure

Product specifications

Features
Flex Center
Color
Gray
Front door locking system
Key
Load capacity (static)
200 lb
Material
Powder Coated Steel
Mounting level
Swing frame
Package contents
  • SRN4G9US Industrial Enclosure
  • (24) 10-32 screws
  • (24) M6 washers
  • (4) LDPE sheet metal plugs
  • (4) M10 foam washers
  • (2) Keys
  • Owner's manual
Surface finish
Powder Coating
Product Features
Built-in Cable Management
Extra Wide
Locking
Gasketed Door
Mounting Holes or Slots
Outdoor Use
Tools Necessary
Rack Depth
Mid
Mounting Location
Wall
Rack Height
9U
Lock
Key
Mounting method
Wall
Protection Rating
Maximum Device Depth
28 Inch
Number Of Vertical Mounting Rails
4
Cable Entry/Exit
Sealed cut-out; compatible gland plates sold separately.
Factory Preset Rack Depth
20 in
Minimum Device Depth
3 in
Grounding Details
Cabinet Body
Weight Capacity stationary
200 Pound
Material Of Construction
Powder Coated Steel
Module Rack Type
Small Enclosure
Shipping Form Factor
Factory Assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.