| Product Name |
Tripp Lite by Eaton SmartRack bracket
|
| Catalog Number |
SRPDU4PHDBRKT
|
| UPC |
037332252722
|
| Product Length/Depth |
3.346 in
|
| Product Height |
2.36 in
|
| Product Width |
12 in
|
| Product Weight |
1.3 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
|
| Global Catalog |
SRPDU4PHDBRKT
|
| Product Type |
Accessory
|
| Package contents |
|
| Accessory Class |
Rack accessories
|
| Accessory Type |
Mounting Accessories
Mounting Bracket |
| Product Highlights |
Upper and lower brackets support up to three vertical (0U) PDUs or cable managers
Compatible with rack enclosures and open frame racks (with included adapters) 5-year limited warranty (Worldwide) Sturdy steel construction provides a secure mounting surface Mounting hardware is included Supports PDU mounting with toolless button mounts |