Download document () of 20
We make what matters work*

SRRAILDPTH1U

1U Mounting Rail Depth Adapter Kit for Server Racks, 4 in. (10.2 cm)

  • 1U brackets come with all necessary mounting hardware for easy installation
  • Adds 4 in. within your rack to provide extra room for deep equipment
  • Made from heavy-duty steel with a black powder-coated finish to match your rack
  • Compatible with EIA-standard 19 in. open frame racks and enclosures
  • Can reduce mounting depth by 4 in. to allow easier front access to cabling
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack adapter
Catalog Number
SRRAILDPTH1U
UPC
037332263186
Product Length/Depth
4 in
Product Height
1.72 in
Product Width
0.67 in
Product Weight
0.4 lb
Warranty
5 year limited
Compliances
EIA-310-E
REACH
RoHS
Global Catalog
SRRAILDPTH1U
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
  • Mounting bracket
  • Rackmount kit
Color
Black
Material
Powder-coated steel
Package contents
  • (2) Adapter brackets
  • (8) M6 screws
  • (8) M6 cup washers
  • (8) M6 cage nuts
  • Installation guide
Type
Mounting Bracket
System Requirements
Compatible with EIA-standard 19 in. open frame racks and rack enclosures
Product Features
Tools Necessary
Accessory Type
Rackmount Kit
Mounting Bracket
Used with
EIA-standard 19 in. open frame racks and rack enclosures
Mounting Details
Two steel mounting brackets

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.