Service Entrance Hood for Rack Cabinets, Black
| Product Name |
Eaton Tripp Lite series SmartRack hood
|
| Catalog Number |
SRSEHOOD
|
| UPC |
037332266941
|
| Product Length/Depth |
4.88 in
|
| Product Height |
6.67 in
|
| Product Width |
9.48 in
|
| Product Weight |
2.5 lb
|
| Compliances |
RoHS
|
| Global Catalog |
SRSEHOOD
|
| Product Type |
Accessory
|
| Accessory Class |
Rack accessories |
| Features |
Flex Center
|
| Accessory/spare part type |
Cable management accessories
|
| Color |
Black
|
| Package contents |
|
| System Requirements |
Works with all SmartRack full-size rack enclosures
|
| Accessory Type |
Cable Management Accessories
|