Download document () of 20
We make what matters work*

SRSHELFKBD

SmartRack 1U Rack-Mount Keyboard with KVM Cable Kit

  • 1-year limited warranty (Worldwide)
  • Heavy-duty black steel housing
  • 104-key keyboard and 2-button touchpad
  • Compatible with 2- and 4-post rack-mounting
  • Includes USB-A cable for connecting to KVM or server
  • Slides in and out of rack for easy access and storage

General specifications

Product Name
Eaton Tripp Lite series SmartRack shelf
Catalog Number
SRSHELFKBD
UPC
037332188489
Product Length/Depth
21.75 in
Product Height
1.71 in
Product Width
18.82 in
Product Weight
19.6 lb
Warranty
1 year limited
Compliances
RoHS
TAA Compliant
Global Catalog
SRSHELFKBD
Product Type
Accessory

Product specifications

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Keyboard
Package contents
  • SRSHELFKBD SmartRack 1U Rack-Mount Keyboard
  • KVM cable kit (USB-A)
  • Mounting brackets
  • Owner’s manual
Accessory Type
Keyboard
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.