SmartRack Enclosure Skirt Kit for Euro-Series Wide Server Rack, 800 mm Width
| Product Name |
Eaton Tripp Lite series SmartRack skirt kit
|
| Catalog Number |
SRSKIRTEU
|
| UPC |
037332214386
|
| Product Length/Depth |
2.5 in
|
| Product Height |
0.393 in
|
| Product Width |
31.49 in
|
| Product Weight |
0.579 lb
|
| Warranty |
5 year limited
|
| Compliances |
EIA-310-E
RoHS |
| Global Catalog |
SRSKIRTEU
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Enclosure skirt kit
|
| Package contents |
|
| Cooling Type |
Passive
|
| System Requirements |
Compatible with Euro-Series wide rack enclosures, including SRX42 and SRX47
|
| Accessory Type |
Enclosure Skirt Kit
|