SmartRack Side Airflow Ducting Kit for Network Switches
| Product Name |
Eaton Tripp Lite series SmartRack duct kit
|
| Catalog Number |
SRSWITCHDUCT
|
| UPC |
037332182333
|
| Product Length/Depth |
22.24 in
|
| Product Height |
22.24 in
|
| Product Width |
28.54 in
|
| Product Weight |
22 lb
|
| Warranty |
5 year limited
|
| Compliances |
EIA-310-E
RoHS REACH |
| Global Catalog |
SRSWITCHDUCT
|
| Product Type |
Accessory
|
| Accessory Class |
|
| Features |
Flex Center
|
| Accessory/spare part type |
Duct kit
|
| Package contents |
|
| Cooling Type |
Passive
|
| Accessory Type |
Duct Kit
|