Download document () of 20
We make what matters work*

SRTHERMDUCTDMD

SmartRack Medium-Height Thermal Duct Kit for Deep (46 in.) Standard-Width Rack Enclosures

  • Overall height after mounting is adjustable from 17 to 28 in.
  • 5-year limited warranty (Worldwide)
  • Adjustable roof-mount thermal duct connects to your HVAC return air system
  • Changes your rack cabinet into a sealed passive cooling structure
  • Compatible with extra-deep standard-width 42U and 48U rack enclosures
  • Seals your enclosure airtight to allow proper airflow through the duct

General specifications

Product Name
Eaton Tripp Lite series SmartRack duct kit
Catalog Number
SRTHERMDUCTDMD
UPC
037332298249
Product Length/Depth
42.4 in
Product Height
28.5 in
Product Width
23.3 in
Product Weight
31.29 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRTHERMDUCTDMD
Product Type
Accessory

Product specifications

Accessory Class
Rack accessories
Accessory/spare part type
Duct kit
Housing Color
Black
Cooling Type
Passive
System Requirements
SmartRack extra-deep (46 in.) standard-width rack enclosure
Roof
Thermal duct adjusts between 17-28 inches when assembled

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.