Download document () of 20
We make what matters work*

SRTHERMDUCTWDMD

SmartRack Medium-Height Thermal Duct Kit for Wide (750 mm) Standard-Depth Rack Enclosures

  • Changes your rack cabinet into a sealed passive cooling structure
  • 5-year limited warranty (Worldwide)
  • Adjustable roof-mount thermal duct connects to your HVAC return air system
  • Overall height after mounting is adjustable from 17 to 28 in.
  • Compatible with extra-wide standard-depth 42U and 48U rack enclosures
  • Seals your enclosure airtight to allow proper airflow through the duct

General specifications

Product Name
Eaton Tripp Lite series SmartRack duct kit
Catalog Number
SRTHERMDUCTWDMD
UPC
037332289346
Product Length/Depth
37.3 in
Product Height
28.5 in
Product Width
29.2 in
Product Weight
34.88 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRTHERMDUCTWDMD
Product Type
Accessory

Product specifications

Package contents
  • Cable access panel
  • Chimney base
  • Adjustable chimney slider
  • (4) M8 screws
  • (4) M4 screws
  • (16) M4 nuts
  • Enclosure bottom panel
  • (6) Rectangular magnetic vinyl sheets, 252 x 476 mm
  • Cutout magnetic vinyl sheet, 252 x 476 x 325 mm
  • Cutout magnetic vinyl sheet, 252 x 476 x 452 mm
  • Tubular door seal
  • Flat door seal
  • (4) Adjustment knobs
  • Owner’s manual
Cooling Type
Passive
System Requirements
SmartRack extra-wide (750 mm) standard-depth rack enclosure
Accessory/spare part type
Duct Kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.