Knowledge Search
Download document () of 20
We make what matters work*

SRWALLBRKT4U

SmartRack 4U Vertical Wall-Mount Rack Bracket

  • Equipment-mounting hardware included
  • Compatible with most EIA-standard 19 in. 2-post rack equipment
  • Made from cold-rolled steel with black powder-coated finish
  • Provides open, unrestricted access to equipment and cabling
  • 19-inch wall-mount rack bracket with maximum load capacity of 175 lbs (79.4 kgs)
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack wallmount rack bracket
Catalog Number
SRWALLBRKT4U
UPC
037332203205
Product Length/Depth
7.66 in
Product Height
7.66 in
Product Width
19.69 in
Product Weight
5.29 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRWALLBRKT4U
Product Type
Wallmount rack bracket

Physical specifications

Color
Black
Rack Height
4U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.