Knowledge Search
Download document () of 20
We make what matters work*

SRWALLBRKT4UKD

SmartRack 4U Vertical Wall-Mount Rack Bracket, Knock Down Version

  • Black cold-rolled steel bracket hangs flush against the wall for out-of-the-way access
  • Includes all necessary hardware for mounting equipment up to 175 lb.
  • Knock-down version ships to you in an unassembled version
  • Provides open, unrestricted access to all mounted equipment and cabling
  • Ideal for installing rack-mount equipment without the cost of buying a rack
  • 5-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series SmartRack wallmount rack bracket
Catalog Number
SRWALLBRKT4UKD
UPC
037332283214
Product Length/Depth
7.56 in
Product Height
7.67 in
Product Width
19.69 in
Product Weight
5.3 lb
Warranty
5 year limited
Compliances
RoHS
EIA/ECA-310-E
EIA-310-E
Global Catalog
SRWALLBRKT4UKD
Product Type
Wallmount rack bracket

Physical specifications

Color
Black
Rack Height
4U
Rack Depth
Shallow

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.