Download document () of 20
We make what matters work*

SRWB12410STR6

Wire Mesh Cable Tray - 300 x 100 x 3000 mm (12 in. x 4 in. x 10 ft.), 6 Pack

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWB12410STR6
UPC
037332262110
Product Length/Depth
118.11 in
Product Height
4.33 in
Product Width
12.6 in
Product Weight
17.59 lb
Compliances
RoHS
Global Catalog
SRWB12410STR6
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • (6) Wire Mesh Cable Trays - 300 x 100 x 3000 mm
  • Installation guide
Type
Cable Tray
Cable Jacket Color
Black
System Requirements
Wire basket coupling and supporting equipment
Product Highlights
Cuts cable clutter by routing bundles along the wall, floor or ceiling in your data center
Large mesh size allows convenient cable routing through the open spaces
Ideal for organizing cable in data centers, network closets and industrial areas
Package includes 6 total spans of wire mesh cable tray
Smooth, rounded wire construction prevents cable fraying due to sharp ends
5-year limited warranty (Worldwide)
Cable Management System Component Type
Cable Tray

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton