Download document () of 20
We make what matters work*

SRWBWTRFL

Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide

Gives You Great Flexibility in Your Network Server Room or Data Center

Designed to eliminate the need for expensive overhead ladder systems, an Overhead Cable Management System lets you route cables on top of your rack enclosure, saving money and optimizing space. It accommodates copper network cables, A/V cables or lightweight cables/cable bundles to reduce clutter and keep your application neatly organized. This system accessory attaches easily using the included hardware. It helps enable quick deployment for a professional, finished look in your data center, network closet or industrial space.

General specifications

Product Name
Eaton Tripp Lite series wire mesh cable tray
Catalog Number
SRWBWTRFL
UPC
037332240514
Product Length/Depth
3.54 in
Product Height
2.36 in
Product Width
8.75 in
Product Weight
0.57 lb
Warranty
5 year limited
Compliances
RoHS
Global Catalog
SRWBWTRFL
Product Type
Wire mesh cable tray

Product specifications

Accessory/spare part type
Cable management accessories
Color
Black
Package contents
  • SRWBWTRFL Cable Exit Clip/Dropout Waterfall, 90 mm Wide
  • Installation guide
Type
Waterfall
Cable Jacket Color
Black
Product Highlights
5-year limited warranty (Worldwide)
Keeps cables straight and organized when exiting or entering cable tray
Fixed metal waterfall snaps into tray surface with no hardware required
Made from resilient black powder-coated metal designed to last
Maintains a bend radius while dropping cables over the tray’s side
Cable Management System Component Type
Drop Out/Waterfall

Export product specification

Need product support?

Support from Eaton