Download document () of 20
We make what matters work*

SRWF12U38

SmartRack 12U Low-Profile Vertical-Mount Wall-Mount Small Server Rack Enclosure

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF12U38
UPC
037332195852
Product Length/Depth
16.156 in
Product Height
38 in
Product Width
19.685 in
Product Weight
66.8 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRWF12U38
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
400 lb
Package contents
  • SRWF12U38 SmartRack® 12U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (2) Keys
  • Owner’s manual
Product Features
Extra Wide
Built-in Cable Management
Assembly Required
Rack Depth
Standard
Product Highlights
5-year limited warranty (Worldwide)
Includes additional 4U of space for patch panels
Locking steel cabinet vented to keep equipment cool
Secures 8U of 19 in. rack equipment up to 35 in. deep
Modular design for easy disassembly and assembly
Maximum load capacity of 400 lbs (181.4 kgs)
Rack Height
12U
Maximum Device Depth
35 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
400 Pound
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.