Download document () of 20
We make what matters work*

SRWF16U38

SmartRack 16U Low-Profile Vertical-Mount Wall-Mount Half-Height Server Rack Enclosure

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF16U38
UPC
037332195869
Product Length/Depth
23.19 in
Product Height
38 in
Product Width
19.685 in
Product Weight
81.5 lb
Compliances
RoHS
EIA-310-E
Global Catalog
SRWF16U38
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
400 lb
Package contents
  • SRWF16U38 SmartRack 16U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (2) Keys
  • Owner’s manual
Product Features
Extra Wide
Built-in Cable Management
Assembly Required
Rack Depth
Standard
Product Highlights
Maximum load capacity of 400 lbs (181.4 kgs)
Modular design for easy disassembly and assembly
Includes additional 4U of space for patch panels
5-year limited warranty (Worldwide)
Locking steel cabinet vented to keep equipment cool
Secures 12U of 19 in. rack equipment up to 35 in. deep
Rack Height
16U
Maximum Device Depth
35 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
400 Pound
Module Rack Type
Half-height enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.