Download document () of 20
We make what matters work*

SRWF4U

SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF4U
UPC
037332190611
Product Length/Depth
8 in
Product Height
28.8 in
Product Width
25.6 in
Product Weight
56 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRWF4U
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
150 lb
Package contents
  • SRWF4U SmartRack 4U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner’s manual
Product Features
Built-in Cable Management
Extra Wide
Rack Depth
Shallow
Product Highlights
Includes additional 2U of space for patch panels
Ships fully assembled for quick installation
5-year limited warranty (Worldwide)
Maximum load capacity of 150 lbs (68 kgs)
Locking steel cabinet vented to keep equipment cool
Secures 4U of 19 in. rack equipment up to 20 in. deep
Rack Height
4U
Maximum Device Depth
20 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
150 Pound
Module Rack Type
Small Enclosure

Export product specification