Download document () of 20
We make what matters work*

SRWF4U36

SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF4U36
UPC
037332190628
Product Length/Depth
8 in
Product Height
43 in
Product Width
25.6 in
Product Weight
66.13 lb
Compliances
EIA-310-E
RoHS
Global Catalog
SRWF4U36
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
150 lb
Package contents
  • SRWF4U36 SmartRack 4U Low-Profile Vertical-Mount Server-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner’s manual
Product Features
Built-in Cable Management
Extra Wide
Rack Depth
Standard
Product Highlights
Maximum load capacity of 150 lbs (68 kgs)
5-year limited warranty (Worldwide)
Locking steel cabinet vented to keep equipment cool
Secures 4U of 19 in. rack equipment up to 36 in. deep
Includes additional 2U of space for patch panels
Ships fully assembled for quick installation
Rack Height
4U
Maximum Device Depth
36 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
150 Pound
Module Rack Type
Small Enclosure

Export product specification