Download document () of 20
We make what matters work*

SRWF5U

SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF5U
UPC
037332163981
Product Length/Depth
9.7 in
Product Height
28.8 in
Product Width
25.6 in
Product Weight
45 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E
Global Catalog
SRWF5U
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
150 lb
Number of rack units
5U
Package contents
  • SRWF5U SmartRack 5U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cup washers
  • (12) 12-24 screws
  • (2) Keys
  • Owner’s manual
Product Features
Extra Wide
Built-in Cable Management
Rack Depth
Shallow
Product Highlights
5-year limited warranty (Worldwide)
Ships fully assembled for quick installation
Includes additional 2U of space for patch panels
Maximum load capacity of 150 lbs (68 kgs)
Secures 5U of 19 in. rack equipment up to 20 in. deep
Locking steel cabinet vented to keep equipment cool
Rack Height
5U
Maximum Device Depth
20 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
150 Pound
Module Rack Type
Small Enclosure

Export product specification