Download document () of 20
We make what matters work*

SRWF6UMOD

SmartRack 3U Low-Profile Vertical-Mount Switch-Depth Wall-Mount Structured Wiring Enclosure, Adjustable Equipment Brackets

General specifications

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRWF6UMOD
UPC
037332250629
Product Length/Depth
7.07 in
Product Height
35.56 in
Product Width
20 in
Product Weight
30.9 lb
Warranty
5 year limited
Compliances
EIA-310-E
RoHS
Global Catalog
SRWF6UMOD
Product Type
Rack enclosure

Product specifications

Features
Flex Center
Color
Black
Load capacity (static)
150 lb
Material
Steel
Package contents
  • SRWF6UMOD 3U Structured Wiring Enclosure
  • (2) Pre-installed 1U shelves
  • Adjustable equipment brackets
  • Combination lock instructions
Product Features
Built-in Cable Management
Extra Wide
Locking
Rack Depth
Shallow
Product Highlights
Ships fully assembled for immediate installation in back office area or network closet
Structured wiring cabinet extends less than 5 in. from wall with max capacity of 150 lbs (68 kgs)
5-year limited warranty (Worldwide)
2 removable 1U shelves with adjustable metal brackets secure non-rack equipment
Houses 2 areas of 3U of rack equipment up to 16.5 in. deep (when 1U shelves are removed)
4 built-in RJ45 jacks connect installed modem, router and other equipment to network
Rack Height
3U
Application
  • Simplify the installation and maintenance of multiple network connections by storing equipment together
  • Organize various A/V, voice and data network cable runs to cut down on cord clutter
  • Protect valuable components from damage, tampering or theft to prevent costly downtime and equipment replacement
Maximum Device Depth
16.5 Inch
Number Of Vertical Mounting Rails
2
Weight Capacity stationary
150 Pound
Module Rack Type
Small Enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.